??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
082-811
Bill of material
082-811
PN
Part Number
082-811
DESC
Description
RF Connector N-Type Solder Cup Straight Jack Bulkhead 50 Ohm Hermetic
BF
Body Finish
Nickel
BM
Body Material
Brass
IMPEDANCE
Impedance
50
IM
Insulator Material
Glass
IPR
IP Rating
Hermetic
GENDER
Gender
Jack
MF
Mounting Feature
Bulkhead - Front Mount
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
11
TMAX
Temp Max
200
TMIN
Temp Min
-65
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Silver
CMAT
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Threaded
MC
Mating Cycles
500
TS
Termination Style
Solder Cup
SC
Size Category
Standard