??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824245 - BMKL 18X 8 YE CUS
Bill of material
PHOENIX CONTACT 0824245
MANUID
Product number of the Manufacturer
0824245
DESCSHORT
Short Description
Label sheet, DIN A4
DESCLONG
Long Description
Label sheet, DIN A4, can be ordered: Sheet, yellow, labeled according to customer specifications, mounting type: adhesive, lettering field size: 18 x 8 mm, Number of individual labels: 288
MANUTYPEDESC
Manufacturer Type Description
BMKL 18X 8 YE CUS
PREVIEW
Preview
INTNO
International product number
4046356351201
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
8 mm
BAF016
width
18 mm
AAF040
net weight
0.009 kg
AAZ234
Marking process
Office laser printing
AAZ230
Number of units per delivery form
288
BAD656
Without halogens
No
BAB664
material
Polyester
AAO663
GTIN
4046356351201
AAW338
Manufacturer product designation
Label sheet, DIN A4
AAU734
Manufacturer product description
Label sheet, DIN A4, can be ordered: Sheet, yellow, labeled according to customer specifications, mounting type: adhesive, lettering field size: 18 x 8 mm, Number of individual labels: 288
AAO057
Product type
BMKL 18X 8 YE CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink