??
Catalog navigation
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824353 - EMLC (20X8)RL YE CUS
Bill of material
PHOENIX CONTACT 0824353
MANUID
Product number of the Manufacturer
0824353
DESCSHORT
Short Description
Fabric label
DESCLONG
Long Description
Fabric label, can be ordered: by line, yellow, labeled according to customer specifications, mounting type: adhesive, lettering field size: 20 mm x 8 mm
MANUTYPEDESC
Manufacturer Type Description
EMLC (20X8)RL YE CUS
PREVIEW
Preview
INTNO
International product number
4046356352291
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
8 mm
BAF016
width
20 mm
AAF040
net weight
0.002 kg
BAD656
Without halogens
Yes
BAB664
material
PA
AAZ224
UV resistance
Test passed
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4046356352291
AAW338
Manufacturer product designation
Fabric label
AAU734
Manufacturer product description
Fabric label, can be ordered: by line, yellow, labeled according to customer specifications, mounting type: adhesive, lettering field size: 20 mm x 8 mm
AAO057
Product type
EMLC (20X8)RL YE CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink