??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824359 - EMLP (27X12,5)R SR CUS
Bill of material
PHOENIX CONTACT 0824359
MANUID
Product number of the Manufacturer
0824359
DESCSHORT
Short Description
Label
DESCLONG
Long Description
Label, can be ordered: by line, silver, labeled according to customer specifications, mounting type: adhesive, lettering field size: 27 x 12.5 mm
MANUTYPEDESC
Manufacturer Type Description
EMLP (27X12,5)R SR CUS
PREVIEW
Preview
INTNO
International product number
4046356352352
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
12.500 mm
BAF016
width
27 mm
AAF040
net weight
0.001 kg
BAD656
Without halogens
No
BAB664
material
Polyester
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4046356352352
AAW338
Manufacturer product designation
Label
AAU734
Manufacturer product description
Label, can be ordered: by line, silver, labeled according to customer specifications, mounting type: adhesive, lettering field size: 27 x 12.5 mm
AAO057
Product type
EMLP (27X12,5)R SR CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink