??
Catalog navigation
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824372 - EMLP 32 (38X14) BK CUS
Bill of material
PHOENIX CONTACT 0824372
MANUID
Product number of the Manufacturer
0824372
DESCSHORT
Short Description
Plastic label with drill hole
DESCLONG
Long Description
Plastic label with drill hole, can be ordered: by card, black, labeled according to customer specifications, mounting type: adhesive, lettering field size: 38 x 14 mm, Number of individual labels: 6
MANUTYPEDESC
Manufacturer Type Description
EMLP 32 (38X14) BK CUS
PREVIEW
Preview
INTNO
International product number
4046356352482
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
50 mm
BAF016
width
38 mm
AAF040
net weight
0.022 kg
AAZ230
Number of units per delivery form
6
BAD656
Without halogens
Yes
BAB664
material
TRANSPLY-ABS
AAQ341
max. storage temperature
38 °C
AAQ342
min. storage temperature
4 °C
AAO663
GTIN
4046356352482
AAW338
Manufacturer product designation
Plastic label with drill hole
AAU734
Manufacturer product description
Plastic label with drill hole, can be ordered: by card, black, labeled according to customer specifications, mounting type: adhesive, lettering field size: 38 x 14 mm, Number of individual labels: 6
AAO057
Product type
EMLP 32 (38X14) BK CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink