??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824378 - EMT (15X4)R YE CUS
Bill of material
PHOENIX CONTACT 0824378
MANUID
Product number of the Manufacturer
0824378
DESCSHORT
Short Description
Insert label
DESCLONG
Long Description
Insert label, can be ordered: by line, yellow, labeled according to customer specifications, mounting type: insert, cable diameter range: 0.6 ... 50 mm, lettering field size: 15 x 4 mm
MANUTYPEDESC
Manufacturer Type Description
EMT (15X4)R YE CUS
PREVIEW
Preview
INTNO
International product number
4046356352543
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
4 mm
BAF016
width
15 mm
BAA020
height
4 mm
AAF040
net weight
0.002 kg
BAB577
depth
0.35 mm
AAZ231
Width label space
15 mm
AAZ232
Height label space
3.830 mm
AAZ229
Assembly type
suspend
BAD656
Without halogens
Yes
AAO663
GTIN
4046356352543
AAW338
Manufacturer product designation
Insert label
AAU734
Manufacturer product description
Insert label, can be ordered: by line, yellow, labeled according to customer specifications, mounting type: insert, cable diameter range: 0.6 ... 50 mm, lettering field size: 15 x 4 mm
AAO057
Product type
EMT (15X4)R YE CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink