??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824382 - EMT (25X6)R CUS
Bill of material
PHOENIX CONTACT 0824382
MANUID
Product number of the Manufacturer
0824382
DESCSHORT
Short Description
Insert label
DESCLONG
Long Description
Insert label, can be ordered: by line, white, labeled according to customer specifications, mounting type: insert, cable diameter range: 10 ... 25 mm, lettering field size: 25 mm x 6 mm
MANUTYPEDESC
Manufacturer Type Description
EMT (25X6)R CUS
PREVIEW
Preview
INTNO
International product number
4046356352581
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
6 mm
BAF016
width
25 mm
BAA020
height
6 mm
AAF040
net weight
0.000 kg
BAB577
depth
0.17 mm
AAZ231
Width label space
25 mm
AAZ232
Height label space
6 mm
AAZ229
Assembly type
suspend
BAD656
Without halogens
Yes
AAO663
GTIN
4046356352581
AAW338
Manufacturer product designation
Insert label
AAU734
Manufacturer product description
Insert label, can be ordered: by line, white, labeled according to customer specifications, mounting type: insert, cable diameter range: 10 ... 25 mm, lettering field size: 25 mm x 6 mm
AAO057
Product type
EMT (25X6)R CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink