??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824383 - EMT (29X8)R CUS
Bill of material
PHOENIX CONTACT 0824383
MANUID
Product number of the Manufacturer
0824383
DESCSHORT
Short Description
Insert label
DESCLONG
Long Description
Insert label, can be ordered: by line, white, labeled according to customer specifications, mounting type: insert, cable diameter range: 10 ... 25 mm, lettering field size: 29 x 8 mm
MANUTYPEDESC
Manufacturer Type Description
EMT (29X8)R CUS
PREVIEW
Preview
INTNO
International product number
4046356352598
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
8 mm
BAF016
width
29 mm
BAA020
height
8 mm
BAB577
depth
0.170 mm
AAF040
net weight
0.001 kg
AAZ231
Width label space
29 mm
AAZ232
Height label space
8 mm
AAZ234
Marking process
Thermal transfer for rolls
AAZ229
Assembly type
insert
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
AAZ224
UV resistance
Test passed
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4046356352598
AAW338
Manufacturer product designation
Insert label
AAU734
Manufacturer product description
Insert label, can be ordered: by line, white, labeled according to customer specifications, mounting type: insert, cable diameter range: 10 ... 25 mm, lettering field size: 29 x 8 mm
AAO057
Product type
EMT (29X8)R CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink