??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824388 - ES/KLM 2-GB CUS
Bill of material
PHOENIX CONTACT 0824388
MANUID
Product number of the Manufacturer
0824388
DESCSHORT
Short Description
Insert strip
DESCLONG
Long Description
Insert strip, can be ordered: Sheet, white, labeled according to customer specifications, mounting type: insert, lettering field size: 44 x 7 mm
MANUTYPEDESC
Manufacturer Type Description
ES/KLM 2-GB CUS
PREVIEW
Preview
INTNO
International product number
4046356352635
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
BAA018
length
7 mm
BAF016
width
44 mm
BAA020
height
7 mm
AAF040
net weight
0.009 kg
BAB577
depth
0.2 mm
AAZ231
Width label space
44 mm
AAZ232
Height label space
7 mm
AAZ229
Assembly type
suspend
BAD656
Without halogens
Yes
AAO663
GTIN
4046356352635
AAW338
Manufacturer product designation
Insert strip
AAU734
Manufacturer product description
Insert strip, can be ordered: Sheet, white, labeled according to customer specifications, mounting type: insert, lettering field size: 44 x 7 mm
AAO057
Product type
ES/KLM 2-GB CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink