??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824403 - ESL 40X17 CUS
Bill of material
PHOENIX CONTACT 0824403
MANUID
Product number of the Manufacturer
0824403
DESCSHORT
Short Description
Insert strip
DESCLONG
Long Description
Insert strip, can be ordered: Sheet, white, labeled according to customer specifications, mounting type: insert, lettering field size: 40 x 17 mm
MANUTYPEDESC
Manufacturer Type Description
ESL 40X17 CUS
PREVIEW
Preview
INTNO
International product number
4046356352741
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAF016
width
40 mm
BAA018
length
17 mm
AAF040
net weight
0.027 kg
AAZ234
Marking process
Plotter
AAZ229
Assembly type
insert
BAD656
Without halogens
Yes
BAB664
material
Polyester foil
AAO663
GTIN
4046356352741
AAW338
Manufacturer product designation
Insert strip
AAU734
Manufacturer product description
Insert strip, can be ordered: Sheet, white, labeled according to customer specifications, mounting type: insert, lettering field size: 40 x 17 mm
AAO057
Product type
ESL 40X17 CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink