??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824407 - ESL 62X46 CUS
Bill of material
PHOENIX CONTACT 0824407
MANUID
Product number of the Manufacturer
0824407
DESCSHORT
Short Description
Insert strip
DESCLONG
Long Description
Insert strip, can be ordered: Sheet, white, labeled according to customer specifications, mounting type: insert, lettering field size: 62 x 4 mm
MANUTYPEDESC
Manufacturer Type Description
ESL 62X46 CUS
PREVIEW
Preview
INTNO
International product number
4046356352789
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
46 mm
BAF016
width
62 mm
BAA020
height
46 mm
AAF040
net weight
0.009 kg
BAB577
depth
0.2 mm
AAZ231
Width label space
62 mm
AAZ232
Height label space
46 mm
AAZ229
Assembly type
suspend
BAD656
Without halogens
Yes
AAO663
GTIN
4046356352789
AAW338
Manufacturer product designation
Insert strip
AAU734
Manufacturer product description
Insert strip, can be ordered: Sheet, white, labeled according to customer specifications, mounting type: insert, lettering field size: 62 x 4 mm
AAO057
Product type
ESL 62X46 CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink