??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824408 - ES-SSMK-GB 60X18 CUS
Bill of material
PHOENIX CONTACT 0824408
MANUID
Product number of the Manufacturer
0824408
DESCSHORT
Short Description
Label sheet, DIN A4
DESCLONG
Long Description
Label sheet, DIN A4, can be ordered: Sheet, transparent/white, labeled according to customer specifications, mounting type: insert, lettering field size: 56 x 14 mm
MANUTYPEDESC
Manufacturer Type Description
ES-SSMK-GB 60X18 CUS
PREVIEW
Preview
INTNO
International product number
4046356352796
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
14 mm
BAF016
width
56 mm
BAA020
height
14 mm
BAB577
depth
0.150 mm
AAF040
net weight
0.009 kg
AAZ231
Width label space
56 mm
AAZ232
Height label space
14 mm
AAZ234
Marking process
Plotter
AAZ229
Assembly type
insert
BAD656
Without halogens
Yes
BAB664
material
PC
AAO663
GTIN
4046356352796
AAW338
Manufacturer product designation
Label sheet, DIN A4
AAU734
Manufacturer product description
Label sheet, DIN A4, can be ordered: Sheet, transparent/white, labeled according to customer specifications, mounting type: insert, lettering field size: 56 x 14 mm
AAO057
Product type
ES-SSMK-GB 60X18 CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink