??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824449 - PABL 15X4 CUS
Bill of material
PHOENIX CONTACT 0824449
MANUID
Product number of the Manufacturer
0824449
DESCSHORT
Short Description
Cable marker
DESCLONG
Long Description
Cable marker, can be ordered: Strip, white, labeled according to customer specifications, mounting type: insert, cable diameter range: 0.6 ... 50 mm, lettering field size: 15 x 4 mm
MANUTYPEDESC
Manufacturer Type Description
PABL 15X4 CUS
PREVIEW
Preview
INTNO
International product number
4046356353175
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAF016
width
15 mm
BAA018
length
4 mm
AAF040
net weight
0.014 kg
AAZ234
Marking process
Plotter
AAZ229
Assembly type
insert
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ224
UV resistance
Test passed
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4046356353175
AAW338
Manufacturer product designation
Cable marker
AAU734
Manufacturer product description
Cable marker, can be ordered: Strip, white, labeled according to customer specifications, mounting type: insert, cable diameter range: 0.6 ... 50 mm, lettering field size: 15 x 4 mm
AAO057
Product type
PABL 15X4 CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink