??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0825533 - ESL 62X10 IBL DIO2 CUS
Bill of material
PHOENIX CONTACT 0825533
MANUID
Product number of the Manufacturer
0825533
DESCSHORT
Short Description
Insert strip
DESCLONG
Long Description
Insert strip, can be ordered: Sheet, white, labeled according to customer specifications, mounting type: insert, lettering field size: 62 x 10 mm
MANUTYPEDESC
Manufacturer Type Description
ESL 62X10 IBL DIO2 CUS
PREVIEW
Preview
INTNO
International product number
4046356362610
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
10 mm
BAF016
width
62.55 mm
BAA020
height
10.2 mm
AAF040
net weight
0.009 kg
BAB577
depth
0.2 mm
AAZ231
Width label space
62.550 mm
AAZ232
Height label space
10.200 mm
AAZ229
Assembly type
suspend
BAD656
Without halogens
Yes
AAO663
GTIN
4046356362610
AAW338
Manufacturer product designation
Insert strip
AAU734
Manufacturer product description
Insert strip, can be ordered: Sheet, white, labeled according to customer specifications, mounting type: insert, lettering field size: 62 x 10 mm
AAO057
Product type
ESL 62X10 IBL DIO2 CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink