??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0826-1C4T-GH-F
Bill of material
0826-1C4T-GH-F
PN
Part Number
0826-1C4T-GH-F
DESC
Description
MagJack 1000BASE-T, PoE+, 1X4, GY/GY, -40 to 85oC, Tab Up, RoHS
BRAND
Brand
Bel Magnetics
SPEED
Speed
1000BASE-T
NOP
Number of Ports
1X4
HP
Height Profile
Standard
PC
Port Configuration
Tab Up
LED
Yes
LEDT
LED Type
GY/GY
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
PoEp 30W