??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0826-1C4T-KDM-F
Bill of material
0826-1C4T-KDM-F
PN
Part Number
0826-1C4T-KDM-F
DESC
Description
1X4 2.5G Tab Up -40 to 85*C GY/GY LEDs
BRAND
Brand
Bel
NOP
Number of Ports
1X4
SPEED
Speed
2.5G
LED
Yes
LT
LED Type
GY/GY
HP
Height Profile
Standard
PC
Port Configuration
Tab Up
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
None