??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0826_1dx4_32_f
Bill of material
0826-1DX4-32-F
PN
Part Number
0826-1DX4-32-F
DESC
Description
MagJack 1000BASE-T, 1X4, Y/G, -40 to 85oC, Tab Up, RoHS
BRAND
Brand
Bel Magnetics
SPEED
Speed
1000BASE-T
NOP
Number of Ports
1X4
LED
Yes
LEDT
LED Type
Y/G
HP
Height Profile
Standard
EMI
EMI Tabs
No
PC
Port Configuration
Tab Up
OT
Operating Temperature
-40 to 85 °C
PR
PoE Rating
N/A