??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0826_1g4t_06_f
Bill of material
0826-1G4T-06-F
PN
Part Number
0826-1G4T-06-F
DESC
Description
MagJack 1000BASE-T, 1X4, G/G, Tab Up, RoHS
BRAND
Brand
Bel Magnetics
SPEED
Speed
10/100BASE-T
NOP
Number of Ports
1X4
LED
Yes
LEDT
LED Type
G/G
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
PC
Port Configuration
Tab Up
OT
Operating Temperature
0 to 70 °C
PR
PoE Rating
N/A