??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0826-1X1T-HT-F
Bill of material
0826-1X1T-HT-F
PN
Part Number
0826-1X1T-HT-F
DESC
Description
MagJack 2.5GBASE-T, 1X1, OG/Y LED, -40 to 85ºC, RoHS
BRAND
Brand
Bel Magnetics
NOP
Number of Ports
1X1
SPEED
Speed
2.5GBASE-T
LED
Yes
LEDT
LED Type
OG/Y
HP
Height Profile
Standard
PC
Port Configuration
Tab Up
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
4PPoE 60W