??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0826_1x1t_kl_f
Bill of material
0826-1X1T-KL-F
PN
Part Number
0826-1X1T-KL-F
DESC
Description
1X1, 5G, 4PPoE 100W, GO/Y Light Pipe, -40 to 100oC, Tap Up, RoHS
BRAND
Brand
Bel Magnetics
SPEED
Speed
5G
NOP
Number of Ports
1X1
LED
Yes
LEDT
LED Type
GO/Y
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
PC
Port Configuration
Tab Up
OT
Operating Temperature
-40 to 100 °C
PR
PoE Rating
4PPoE 100W