??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0826832 - GPK/SK296X200X0.8 BK/WH
Bill of material
PHOENIX CONTACT 0826832
MANUID
Product number of the Manufacturer
0826832
DESCSHORT
Short Description
Engraving plate
DESCLONG
Long Description
Engraving plate, Plate, black/white, unlabeled, can be labeled with: P1 ENGRAVING UNIT, ENGRAVING UNIT, mounting type: adhesive, lettering field size: 296 x 200 mm
MANUTYPEDESC
Manufacturer Type Description
GPK/SK296X200X0.8 BK/WH
INTNO
International product number
4046356362405
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA018
length
200 mm
BAF016
width
296 mm
BAA020
height
0.800 mm
AAF040
net weight
0.064 kg
BAB577
depth
0.800 mm
AAH043
type of delivery
Plate
BAD656
Without halogens
No
BAB664
material
TRANSPLY-ABS
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
20 °C
AAQ342
min. storage temperature
20 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4046356362405
AAW338
Manufacturer product designation
Engraving plate
AAU734
Manufacturer product description
Engraving plate, Plate, black/white, unlabeled, can be labeled with: P1 ENGRAVING UNIT, ENGRAVING UNIT, mounting type: adhesive, lettering field size: 296 x 200 mm
AAO057
Product type
GPK/SK296X200X0.8 BK/WH
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39203000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink