??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0827453 - CARRIER-EMP (60X15)
Bill of material
PHOENIX CONTACT 0827453
MANUID
Product number of the Manufacturer
0827453
DESCSHORT
Short Description
Marker carriers
DESCLONG
Long Description
Marker carriers, black, unlabeled, mounting type: screw, rivet, lettering field size: 60 x 15 mm
MANUTYPEDESC
Manufacturer Type Description
CARRIER-EMP (60X15)
PREVIEW
Preview
INTNO
International product number
4046356444576
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAF016
width
63 mm
BAC140
Combustibility class
V2
BAA018
length
17 mm
AAF040
net weight
0.002 kg
AAZ229
Assembly type
screw, rivet
BAD656
Without halogens
Yes
BAB664
material
PA
AAO663
GTIN
4046356444576
AAW338
Manufacturer product designation
Marker carriers
AAU734
Manufacturer product description
Marker carriers, black, unlabeled, mounting type: screw, rivet, lettering field size: 60 x 15 mm
AAO057
Product type
CARRIER-EMP (60X15)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
40
QUANTITYINT
Quantity Scale
40
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink