??
Catalog navigation
下载CAD模型
没有针对该零部件的生成操作
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0827807 - UC-WMCO TOOL SET
Bill of material
PHOENIX CONTACT 0827807
MANUID
Product number of the Manufacturer
0827807
DESCSHORT
Short Description
Alignment tool for cable markers
DESCLONG
Long Description
Alignment tool for cable markers, orange, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: slide-on, cable diameter range: 1.6 ... 7 mm
MANUTYPEDESC
Manufacturer Type Description
UC-WMCO TOOL SET
PREVIEW
Preview
INTNO
International product number
4046356440738
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
AAO663
GTIN
4046356440738
AAW338
Manufacturer product designation
Alignment tool for cable markers
AAU734
Manufacturer product description
Alignment tool for cable markers, orange, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: slide-on, cable diameter range: 1.6 ... 7 mm
AAO057
Product type
UC-WMCO TOOL SET
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82060000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink