??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0828693 - CARRIER-TMD 300
Bill of material
PHOENIX CONTACT 0828693
MANUID
Product number of the Manufacturer
0828693
DESCSHORT
Short Description
Marker carriers
DESCLONG
Long Description
Marker carriers, gray, unlabeled, mounting type: snapped, lettering field size: 10.5 x 300 mm
MANUTYPEDESC
Manufacturer Type Description
CARRIER-TMD 300
PREVIEW
Preview
INTNO
International product number
4046356520324
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
62
BAA018
length
21.400 mm
BAF016
width
300 mm
BAA020
height
21.4 mm
BAB577
depth
7.880 mm
AAF040
net weight
0.017 kg
AAZ229
Assembly type
snapped
BAD656
Without halogens
Yes
BAB664
material
PA
AAO663
GTIN
4046356520324
AAW338
Manufacturer product designation
Marker carriers
AAU734
Manufacturer product description
Double marker adapter, 300 mm long, can be snapped into Zack marker strip groove, designed to accommodate ZB ... or UC‑TM ...
AAO057
Product type
CARRIER-TMD 300
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink