??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
0828795 - US-EMLP (20X9)
Lista materiale
PHOENIX CONTACT 0828795
MANUID
Product number of the Manufacturer
0828795
DESCSHORT
Description short
Targhetta in plastica
DESCLONG
Description long
Targhetta in plastica, Scheda, bianco, in bianco, siglabile con: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, tipo di montaggio: colla, dimensioni campo di siglatura: 20 x 9 mm, Numero dei cartellini singoli: 75
MANUTYPEDESC
Manufacturer Type Description
US-EMLP (20X9)
PREVIEW
article view
INTNO
GTIN-Code
4046356558839
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Standard delivery time
3
BAA018
lunghezza
9 mm
BAF016
larghezza
20 mm
BAA020
altezza
0.5 mm
AAF040
Mass
0.018375 kg
AAZ234
Marking process
Thermal transfer for sheets and cards, UV LED technology
AAH043
type of delivery
Card
AAZ230
Number of units per delivery form
75
AAZ229
Assembly type
adhesive
BAD656
non alogeno (S/N)
No
BAB664
materiale
PVC
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
DIN EN ISO 4892-2:2013-06 (in conformità)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
codice EAN
4046356558839
AAW338
Manufacturer product designation
Targhetta in plastica
AAU734
Manufacturer product description
Targhetta in plastica, Scheda, bianco, in bianco, siglabile con: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, tipo di montaggio: colla, dimensioni campo di siglatura: 20 x 9 mm, Numero dei cartellini singoli: 75
AAO057
Product type
US-EMLP (20X9)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink