??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0828927 - US-EMSP (50X30) YE
Bill of material
PHOENIX CONTACT 0828927
MANUID
Product number of the Manufacturer
0828927
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, Card, yellow, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: screw, rivet, lettering field size: 50 x 30 mm, Number of individual labels: 4
MANUTYPEDESC
Manufacturer Type Description
US-EMSP (50X30) YE
PREVIEW
Preview
INTNO
International product number
4046356559669
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
16
BAC140
Combustibility class
V0
BAA018
length
29.800 mm
BAF016
width
59.7 mm
BAA020
height
29.8 mm
BAB577
depth
0.500 mm
AAF040
net weight
0.014 kg
AAZ231
Width label space
50 mm
AAZ232
Height label space
29.800 mm
AAH043
type of delivery
Card
AAZ230
Number of units per delivery form
4
AAZ229
Assembly type
screw, rivet
BAD656
Without halogens
No
BAB664
material
PVC
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4046356559669
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, Card, yellow, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: screw, rivet, lettering field size: 50 x 30 mm, Number of individual labels: 4
AAO057
Product type
US-EMSP (50X30) YE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink