??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0828987 - CARRIER-EMLP 22 (27X18)
Bill of material
PHOENIX CONTACT 0828987
MANUID
Product number of the Manufacturer
0828987
DESCSHORT
Short Description
Marker carriers
DESCLONG
Long Description
Marker carriers, can be used for all buttons and switches with a diameter of 22 mm, black, unlabeled, mounting type: screw, rivet, diameter: 22 mm, lettering field size: 27 x 18 mm
MANUTYPEDESC
Manufacturer Type Description
CARRIER-EMLP 22 (27X18)
PREVIEW
Preview
INTNO
International product number
4046356538077
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
29.500 mm
BAC140
Combustibility class
V2
BAA018
length
50 mm
AAF040
net weight
0.001 kg
AAZ229
Assembly type
screw, rivet
BAD656
Without halogens
Yes
BAB664
material
PA
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAO663
GTIN
4046356538077
AAW338
Manufacturer product designation
Marker carriers
AAU734
Manufacturer product description
Marker carriers, can be used for all buttons and switches with a diameter of 22 mm, black, unlabeled, mounting type: screw, rivet, diameter: 22 mm, lettering field size: 27 x 18 mm
AAO057
Product type
CARRIER-EMLP 22 (27X18)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink