??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0829126 - GBS 5-25X5
Bill of material
PHOENIX CONTACT 0829126
MANUID
Product number of the Manufacturer
0829126
DESCSHORT
Short Description
Group marker label for terminal marking
DESCLONG
Long Description
Group marking label, can be snapped into terminal center for screw, spring-cage, push-in, and fast connection terminal blocks, can be labeled with a 24 x 4 mm label or manually using B-STIFT, in the foot part with ZB 5
MANUTYPEDESC
Manufacturer Type Description
GBS 5-25X5
PREVIEW
Preview
INTNO
International product number
4046356547444
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V2
BAA018
length
28.04993 mm
BAF016
width
5.031272 mm
BAA020
height
28.04993 mm
BAB577
depth
23.300 mm
AAF040
net weight
0.000452 kg
AAH043
type of delivery
Castor
AAZ229
Assembly type
snapped
BAD656
Without halogens
Yes
BAB664
material
PA
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAO663
GTIN
4046356547444
AAW338
Manufacturer product designation
Group marker label for terminal marking
AAU734
Manufacturer product description
Group marking label, can be snapped into terminal center for screw, spring-cage, push-in, and fast connection terminal blocks, can be labeled with a 24 x 4 mm label or manually using B-STIFT, in the foot part with ZB 5
AAO057
Product type
GBS 5-25X5
AAY811
URI of the product
http://www.phoenixcontact.com/product/0829126
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink