??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0829520 - CARRIER-EMP (1000X15) COVER
Bill of material
PHOENIX CONTACT 0829520
MANUID
Product number of the Manufacturer
0829520
DESCSHORT
Short Description
Cover
DESCLONG
Long Description
Cover, transparent, unlabeled, mounting type: snapped, lettering field size: 1000 x 15 mm
MANUTYPEDESC
Manufacturer Type Description
CARRIER-EMP (1000X15) COVER
PREVIEW
Preview
INTNO
International product number
4046356614924
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
1000 mm
BAA018
length
15 mm
AAF040
net weight
0.030 kg
AAZ229
Assembly type
snapped
BAD656
Without halogens
No
BAB664
material
PVC
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4046356614924
AAW338
Manufacturer product designation
Cover
AAU734
Manufacturer product description
Cover, transparent, unlabeled, mounting type: snapped, lettering field size: 1000 x 15 mm
AAO057
Product type
CARRIER-EMP (1000X15) COVER
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
39162000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink