您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 0829536
PHOENIX CONTACT
Office product, facility and technic, papeterie
Filing system, storage system
Organization aid
Protection film for label
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{phoenix_contact/24/29/22/14/0829536.prj},{NB=0829536},{MANUID=0829536},{AAO663=4046356614948},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=39204910},{DESCSHORT=Shock protection},{DESCLONG=Shock protection, Sheet, transparent, unlabeled, mounting type: snapped, lettering field size: 27 x 18 mm},{MANUTYPEDESC=EMPPR (27X18)},{PREVIEW=../../../_pool_/ad/be/95365_2000_int_04.png},{INTNO=4046356614948},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=27},{AAW338=Shock protection},{AAU734=Shock protection, Sheet, transparent, unlabeled, mounting type: snapped, lettering field size: 27 x 18 mm},{AAO057=EMPPR (27X18)},{COO=DE},{DEEPLINK=Deeplink}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0829536 - EMPPR (27X18)
Bill of material
PHOENIX CONTACT 0829536
MANUID
Product number of the Manufacturer
0829536
DESCSHORT
Short Description
Shock protection
DESCLONG
Long Description
Shock protection, Sheet, transparent, unlabeled, mounting type: snapped, lettering field size: 27 x 18 mm
MANUTYPEDESC
Manufacturer Type Description
EMPPR (27X18)
PREVIEW
Preview
INTNO
International product number
4046356614948
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
AAO663
GTIN
4046356614948
AAW338
Manufacturer product designation
Shock protection
AAU734
Manufacturer product description
Shock protection, Sheet, transparent, unlabeled, mounting type: snapped, lettering field size: 27 x 18 mm
AAO057
Product type
EMPPR (27X18)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39204910
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink