??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830031 - US-EMP (27X8) YE CUS
Bill of material
PHOENIX CONTACT 0830031
MANUID
Product number of the Manufacturer
0830031
DESCSHORT
Short Description
Snap-in markers
DESCLONG
Long Description
Snap-in markers, can be ordered: by card, yellow, labeled according to customer specifications, mounting type: snapped into marker carrier, lettering field size: 27 x 8 mm
MANUTYPEDESC
Manufacturer Type Description
US-EMP (27X8) YE CUS
PREVIEW
Preview
INTNO
International product number
4046356613736
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA018
length
7.930 mm
BAF016
width
26.9 mm
BAA020
height
7.93 mm
BAB577
depth
0.500 mm
AAF040
net weight
0.016 kg
AAZ231
Width label space
26.900 mm
AAZ232
Height label space
7.930 mm
AAZ234
Marking process
Thermal transfer for sheets and cards
AAZ229
Assembly type
snapped into marker carrier
BAD656
Without halogens
No
BAB664
material
PVC
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
35 %
AAQ341
max. storage temperature
10 °C
AAQ342
min. storage temperature
10 °C
AAW201
Min. relative humidity (storage)
35 %
AAW210
max. relative humidity (storage)
35 %
AAA942
min. relative humidity (operation)
35 %
AAO663
GTIN
4046356613736
AAW338
Manufacturer product designation
Snap-in markers
AAU734
Manufacturer product description
Snap-in markers, can be ordered: by card, yellow, labeled according to customer specifications, mounting type: snapped into marker carrier, lettering field size: 27 x 8 mm
AAO057
Product type
US-EMP (27X8) YE CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink