??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830049 - US-EMP (49X15) CUS
Bill of material
PHOENIX CONTACT 0830049
MANUID
Product number of the Manufacturer
0830049
DESCSHORT
Short Description
Snap-in markers
DESCLONG
Long Description
Snap-in markers, can be ordered: by card, white, labeled according to customer specifications, mounting type: snapped into marker carrier, lettering field size: 49 x 15 mm
MANUTYPEDESC
Manufacturer Type Description
US-EMP (49X15) CUS
PREVIEW
Preview
INTNO
International product number
4046356614115
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA018
length
14.900 mm
BAF016
width
48.7 mm
BAA020
height
14.9 mm
AAF040
net weight
0.018 kg
BAB577
depth
0.5 mm
AAZ231
Width label space
48.700 mm
AAZ232
Height label space
14.900 mm
AAZ229
Assembly type
snap
BAD656
Without halogens
No
AAO663
GTIN
4046356614115
AAW338
Manufacturer product designation
Snap-in markers
AAU734
Manufacturer product description
Snap-in markers, can be ordered: by card, white, labeled according to customer specifications, mounting type: snapped into marker carrier, lettering field size: 49 x 15 mm
AAO057
Product type
US-EMP (49X15) CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink