??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830132 - STP 3,5-3
Bill of material
PHOENIX CONTACT 0830132
MANUID
Product number of the Manufacturer
0830132
DESCSHORT
Short Description
Marker carriers
DESCLONG
Long Description
Marker carriers, snaps into the PT 1,5/S-3L Push-in three-level terminal block, can be marked with UCT-TM 3,5, UCT-TMF 3,5, ZB 3,5, or ZBF 3,5, gray, unlabeled, mounting type: plug in, lettering field size: 3.5 x 10.5 mm
MANUTYPEDESC
Manufacturer Type Description
STP 3,5-3
PREVIEW
Preview
BAC140
Combustibility class
V2
BAA018
length
33.800 mm
BAF016
width
3.35 mm
BAA020
height
33.8 mm
BAB577
depth
35.175 mm
AAF040
net weight
0.000 kg
AAZ229
Assembly type
plug-in
BAD656
Without halogens
Yes
BAB664
material
PA
AAO663
GTIN
4046356614962
AAW338
Manufacturer product designation
Marker carriers
AAU734
Manufacturer product description
Marker carriers, snaps into the PT 1,5/S-3L Push-in three-level terminal block, can be marked with UCT-TM 3,5, UCT-TMF 3,5, ZB 3,5, or ZBF 3,5, gray, unlabeled, mounting type: plug in, lettering field size: 3.5 x 10.5 mm
AAO057
Product type
STP 3,5-3
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356614962
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink