??
Catalog navigation
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830149 - GPE 1,5 SO
Bill of material
PHOENIX CONTACT 0830149
MANUID
Product number of the Manufacturer
0830149
DESCSHORT
Short Description
Engraving material
DESCLONG
Long Description
Engraving material, Sheet, according to customer requirement, labeled according to customer specifications, can be labeled with: PLOTMARK, ENGRAVING UNIT, CMS-P1-PLOTTER, P1 ENGRAVING UNIT, mounting type: adhesive, lettering field size: 184 x 93 mm
MANUTYPEDESC
Manufacturer Type Description
GPE 1,5 SO
PREVIEW
Preview
INTNO
International product number
4046356632492
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
195 mm
BAF016
width
100 mm
AAF040
net weight
0.032 kg
BAB577
depth
1.500 mm
AAH043
type of delivery
mat
AAZ229
Assembly type
adhesive
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
20 °C
AAQ342
min. storage temperature
20 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4046356632492
AAW338
Manufacturer product designation
Engraving material
AAU734
Manufacturer product description
Engraving material, Sheet, according to customer requirement, labeled according to customer specifications, can be labeled with: PLOTMARK, ENGRAVING UNIT, CMS-P1-PLOTTER, P1 ENGRAVING UNIT, mounting type: adhesive, lettering field size: 184 x 93 mm
AAO057
Product type
GPE 1,5 SO
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
15
QUANTITYINT
Quantity Scale
15
CTN
Customs tariff number
39203000
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink