??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830252 - EMT (62X10)R YE CUS
Bill of material
PHOENIX CONTACT 0830252
MANUID
Product number of the Manufacturer
0830252
DESCSHORT
Short Description
Insert label
DESCLONG
Long Description
Insert label, can be ordered: by line, yellow, labeled according to customer specifications, mounting type: snapped into marker carrier, lettering field size: 62 x 10 mm
MANUTYPEDESC
Manufacturer Type Description
EMT (62X10)R YE CUS
PREVIEW
Preview
INTNO
International product number
4046356633086
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
10 mm
BAF016
width
62 mm
BAA020
height
10.55 mm
AAF040
net weight
0.002 kg
BAB577
depth
0.17 mm
AAZ231
Width label space
62 mm
AAZ232
Height label space
10.550 mm
AAZ229
Assembly type
snap
BAD656
Without halogens
Yes
AAO663
GTIN
4046356633086
AAW338
Manufacturer product designation
Insert label
AAU734
Manufacturer product description
Snap-in marker, for marking Inline modules, labeled according to customer requirements
AAO057
Product type
EMT (62X10)R YE CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink