??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830290 - GBS 3,5-25X3,5
Bill of material
PHOENIX CONTACT 0830290
MANUID
Product number of the Manufacturer
0830290
DESCSHORT
Short Description
Group marker label for terminal marking
DESCLONG
Long Description
Group marker label for terminal marking, Roll, gray, unlabeled, can be labeled with: THERMOMARK ROLL, THERMOMARK X1.2, THERMOMARK S1.1, mounting type: snapped, for terminal block width: 3.5 mm, lettering field size: 25 x 3.5 mm
MANUTYPEDESC
Manufacturer Type Description
GBS 3,5-25X3,5
PREVIEW
Preview
BAC140
Combustibility class
V2
BAA018
length
28.050 mm
BAF016
width
3.531272 mm
BAA020
height
28.04993 mm
BAB577
depth
23.300 mm
AAF040
net weight
0.000 kg
AAH043
type of delivery
Castor
AAZ229
Assembly type
snapped
BAD656
Without halogens
Yes
BAB664
material
PA
AAO663
GTIN
4046356714846
AAW338
Manufacturer product designation
Group marker label for terminal marking
AAU734
Manufacturer product description
Group marking label, snaps into terminal center for push-in terminal blocks ...1.5/S, Lettering field 25 x 3.5 mm, pitch 3.5 mm, labeled with EML (24 x 3)R
AAO057
Product type
GBS 3,5-25X3,5
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356714846
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink