??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830368 - US-EMLSP (28X10) CUS
Bill of material
PHOENIX CONTACT 0830368
MANUID
Product number of the Manufacturer
0830368
DESCSHORT
Short Description
Markers for sticking on, screwing or riveting
DESCLONG
Long Description
Markers for sticking on, screwing or riveting, can be ordered: by card, white, labeled according to customer specifications, mounting type: screw, rivet, adhesive, lettering field size: 28 x 10 mm, Number of individual labels: 26
MANUTYPEDESC
Manufacturer Type Description
US-EMLSP (28X10) CUS
PREVIEW
Preview
INTNO
International product number
4046356723527
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA018
length
9.500 mm
BAF016
width
40 mm
BAA020
height
9.5 mm
BAB577
depth
0.730 mm
AAF040
net weight
0.018 kg
AAZ231
Width label space
40 mm
AAZ232
Height label space
9.500 mm
AAZ230
Number of units per delivery form
26
AAZ229
Assembly type
screw, rivet
BAD656
Without halogens
No
BAB664
material
PVC
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
20 °C
AAQ342
min. storage temperature
20 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4046356723527
AAW338
Manufacturer product designation
Markers for sticking on, screwing or riveting
AAU734
Manufacturer product description
Markers for sticking on, screwing or riveting, can be ordered: by card, white, labeled according to customer specifications, mounting type: screw, rivet, adhesive, lettering field size: 28 x 10 mm, Number of individual labels: 26
AAO057
Product type
US-EMLSP (28X10) CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink