??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830390 - EMT (31X12,5)R GY CUS
Bill of material
PHOENIX CONTACT 0830390
MANUID
Product number of the Manufacturer
0830390
DESCSHORT
Short Description
Insert label
DESCLONG
Long Description
Insert label, Roll, can be ordered: by line, gray, labeled according to customer specifications, mounting type: insert, lettering field size: 31 x 12.5 mm
MANUTYPEDESC
Manufacturer Type Description
EMT (31X12,5)R GY CUS
PREVIEW
Preview
INTNO
International product number
4046356717205
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
12.800 mm
BAF016
width
31 mm
BAA020
height
12.8 mm
BAB577
depth
0.170 mm
AAF040
net weight
0.002 kg
AAZ231
Width label space
31 mm
AAZ232
Height label space
12.800 mm
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
AAZ229
Assembly type
insert
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4046356717205
AAW338
Manufacturer product designation
Insert label
AAU734
Manufacturer product description
Insert label, Roll, can be ordered: by line, gray, labeled according to customer specifications, mounting type: insert, lettering field size: 31 x 12.5 mm
AAO057
Product type
EMT (31X12,5)R GY CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink