??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830393 - EMT (35X46)R CUS
Bill of material
PHOENIX CONTACT 0830393
MANUID
Product number of the Manufacturer
0830393
DESCSHORT
Short Description
Insert label
DESCLONG
Long Description
Insert label, for marking the Axioline F series from Phoenix Contact, can be ordered: by line, white, labeled according to customer specifications, mounting type: insert, lettering field size: 35 x 46 mm
MANUTYPEDESC
Manufacturer Type Description
EMT (35X46)R CUS
PREVIEW
Preview
INTNO
International product number
4046356717236
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAF016
width
35 mm
BAA018
length
46 mm
AAF040
net weight
0.002 kg
AAZ229
Assembly type
insert
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4046356717236
AAW338
Manufacturer product designation
Insert label
AAU734
Manufacturer product description
Insert label, for marking the Axioline F series from Phoenix Contact, can be ordered: by line, white, labeled according to customer specifications, mounting type: insert, lettering field size: 35 x 46 mm
AAO057
Product type
EMT (35X46)R CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink