??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830424 - WM-CARRIER/B (55X15)LPR
Bill of material
PHOENIX CONTACT 0830424
MANUID
Product number of the Manufacturer
0830424
DESCSHORT
Short Description
Cable marker carrier
DESCLONG
Long Description
Cable marker carrier, transparent, unlabeled, mounting type: Assembly with cable ties, cable diameter: ≥ 9 mm, lettering field size: 55 x 15 mm
MANUTYPEDESC
Manufacturer Type Description
WM-CARRIER/B (55X15)LPR
PREVIEW
Preview
INTNO
International product number
4046356716147
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAF016
width
15 mm
BAA018
length
100 mm
AAF040
net weight
0.001 kg
AAZ229
Assembly type
Assembly with cable ties
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAO663
GTIN
4046356716147
AAW338
Manufacturer product designation
Cable marker carrier
AAU734
Manufacturer product description
Cable marker carrier, transparent, unlabeled, mounting type: Assembly with cable ties, cable diameter: ≥ 9 mm, lettering field size: 55 x 15 mm
AAO057
Product type
WM-CARRIER/B (55X15)LPR
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
39204910
COO
Country of origin
DK
DEEPLINK
Deeplink
Deeplink