??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830450 - PML-W205 (200X200)
Bill of material
PHOENIX CONTACT 0830450
MANUID
Product number of the Manufacturer
0830450
DESCSHORT
Short Description
Warning label
DESCLONG
Long Description
Warning label, Sheet, yellow/black, labeled: Lightning flash and print: 240 V, mounting type: adhesive, diameter: 0 mm, lettering field size: 200 x 200 mm, Number of individual labels: 1
MANUTYPEDESC
Manufacturer Type Description
PML-W205 (200X200)
PREVIEW
Preview
INTNO
International product number
4046356717748
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
AAO663
GTIN
4046356717748
AAW338
Manufacturer product designation
Warning label
AAU734
Manufacturer product description
Warning label, Sheet, yellow/black, labeled: Lightning flash and print: 240 V, mounting type: adhesive, diameter: 0 mm, lettering field size: 200 x 200 mm, Number of individual labels: 1
AAO057
Product type
PML-W205 (200X200)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink