??
카탈로그 탐색
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830494 - PML-W100 (50X50)R CUS
Bill of material
PHOENIX CONTACT 0830494
MANUID
Product number of the Manufacturer
0830494
DESCSHORT
Short Description
Warning label
DESCLONG
Long Description
Warning label, can be ordered: by line, yellow/black, labeled according to customer specifications: Blank, mounting type: adhesive, diameter: 0 mm, lettering field size: 50 x 50 mm
MANUTYPEDESC
Manufacturer Type Description
PML-W100 (50X50)R CUS
PREVIEW
Preview
INTNO
International product number
4046356718066
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
AAO663
GTIN
4046356718066
AAW338
Manufacturer product designation
Warning label
AAU734
Manufacturer product description
Warning label, can be ordered: by line, yellow/black, labeled according to customer specifications: Blank, mounting type: adhesive, diameter: 0 mm, lettering field size: 50 x 50 mm
AAO057
Product type
PML-W100 (50X50)R CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink