??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830508 - EMLP-AL (27X15)
Bill of material
PHOENIX CONTACT 0830508
MANUID
Product number of the Manufacturer
0830508
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, Aluminum label, aluminum color, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, mounting type: adhesive, lettering field size: 27 x 15 mm, Number of individual labels: 1
MANUTYPEDESC
Manufacturer Type Description
EMLP-AL (27X15)
PREVIEW
Preview
INTNO
International product number
4046356718301
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAA018
length
15 mm
BAF016
width
27 mm
AAF040
net weight
0.001 kg
AAZ234
Marking process
UV LED technology
AAH043
type of delivery
Aluminum label
AAZ230
Number of units per delivery form
1
BAD656
Without halogens
No
BAB664
material
aluminum
AAZ223
Smudge resistance
Test passed
AAQ341
max. storage temperature
25 °C
AAQ342
min. storage temperature
5 °C
AAO663
GTIN
4046356718301
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, Aluminum label, aluminum color, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, mounting type: adhesive, lettering field size: 27 x 15 mm, Number of individual labels: 1
AAO057
Product type
EMLP-AL (27X15)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
90
QUANTITYINT
Quantity Scale
90
CTN
Customs tariff number
76169990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink