??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830509 - EMLP-AL (27X18)
Bill of material
PHOENIX CONTACT 0830509
MANUID
Product number of the Manufacturer
0830509
DESCSHORT
Short Description
Equipment marking
DESCLONG
Long Description
Equipment marking, Aluminum label, aluminum color, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, mounting type: adhesive, lettering field size: 27 x 18 mm, Number of individual labels: 1
MANUTYPEDESC
Manufacturer Type Description
EMLP-AL (27X18)
PREVIEW
Preview
INTNO
International product number
4046356718318
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
18 mm
BAF016
width
27 mm
AAF040
net weight
0.001 kg
AAZ234
Marking process
UV LED technology
AAH043
type of delivery
Aluminum label
AAZ230
Number of units per delivery form
1
AAZ229
Assembly type
adhesive
BAD656
Without halogens
No
BAB664
material
aluminum
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
5 °C
AAQ342
min. storage temperature
5 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4046356718318
AAW338
Manufacturer product designation
Equipment marking
AAU734
Manufacturer product description
Equipment marking, Aluminum label, aluminum color, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, mounting type: adhesive, lettering field size: 27 x 18 mm, Number of individual labels: 1
AAO057
Product type
EMLP-AL (27X18)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
90
QUANTITYINT
Quantity Scale
90
CTN
Customs tariff number
76169990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink