??
Catalog navigation
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830520 - EMLP-AL (60X15) CUS
Bill of material
PHOENIX CONTACT 0830520
MANUID
Product number of the Manufacturer
0830520
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, can be ordered: Piece, aluminum color, labeled according to customer specifications, mounting type: adhesive, lettering field size: 60 x 15 mm
MANUTYPEDESC
Manufacturer Type Description
EMLP-AL (60X15) CUS
PREVIEW
Preview
INTNO
International product number
4046356718622
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA018
length
15 mm
BAF016
width
60 mm
AAF040
net weight
0.003 kg
BAD656
Without halogens
No
BAB664
material
aluminum
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAQ341
max. storage temperature
5 °C
AAQ342
min. storage temperature
5 °C
AAO663
GTIN
4046356718622
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, can be ordered: Piece, aluminum color, labeled according to customer specifications, mounting type: adhesive, lettering field size: 60 x 15 mm
AAO057
Product type
EMLP-AL (60X15) CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
76169990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink