??
Catalog navigation
下载CAD模型
没有针对该零部件的生成操作
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830522 - EMLP-AL (85,6X54) CUS
Bill of material
PHOENIX CONTACT 0830522
MANUID
Product number of the Manufacturer
0830522
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, can be ordered: Piece, aluminum color, labeled according to customer specifications, mounting type: adhesive, lettering field size: 85.6 x 54 mm
MANUTYPEDESC
Manufacturer Type Description
EMLP-AL (85,6X54) CUS
PREVIEW
Preview
INTNO
International product number
4046356718646
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA018
length
54 mm
BAF016
width
85.6 mm
AAF040
net weight
0.012 kg
AAZ229
Assembly type
adhesive
BAD656
Without halogens
No
BAB664
material
aluminum
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAQ341
max. storage temperature
5 °C
AAQ342
min. storage temperature
5 °C
AAO663
GTIN
4046356718646
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, can be ordered: Piece, aluminum color, labeled according to customer specifications, mounting type: adhesive, lettering field size: 85.6 x 54 mm
AAO057
Product type
EMLP-AL (85,6X54) CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
76169990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink