??
Catalog navigation
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830527 - WMTB-AL (60X15) CUS
Bill of material
PHOENIX CONTACT 0830527
MANUID
Product number of the Manufacturer
0830527
DESCSHORT
Short Description
Aluminum label
DESCLONG
Long Description
Aluminum label, can be ordered: Piece, aluminum color, labeled according to customer specifications, mounting type: Assembly with cable ties, cable diameter: > 4.6 mm, lettering field size: 60 x 15 mm
MANUTYPEDESC
Manufacturer Type Description
WMTB-AL (60X15) CUS
PREVIEW
Preview
INTNO
International product number
4046356718998
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAF016
width
15 mm
BAA351
color
aluminum color
BAA018
length
79 mm
BAG640
Assembly type
quick fastening
AAF040
net weight
0.002 kg
AAZ234
Marking process
UV LED technology
BAD656
Without halogens
Yes
BAB664
material
aluminum
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAQ341
max. storage temperature
4 °C
AAQ342
min. storage temperature
4 °C
AAG172
max. cable diameter
4.600 mm
AAO663
GTIN
4046356718998
AAW338
Manufacturer product designation
Aluminum label
AAU734
Manufacturer product description
Aluminum label, can be ordered: Piece, aluminum color, labeled according to customer specifications, mounting type: Assembly with cable ties, cable diameter: > 4.6 mm, lettering field size: 60 x 15 mm
AAO057
Product type
WMTB-AL (60X15) CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
76169990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink