??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830689 - WML 5 (25X10)A4
Bill of material
PHOENIX CONTACT 0830689
MANUID
Product number of the Manufacturer
0830689
DESCSHORT
Short Description
Cable marker label
DESCLONG
Long Description
Cable marker label, Sheet, white, unlabeled, can be labeled with: Office printing systems, mounting type: adhesive, cable diameter range: 3 ... 5.1 mm, cable diameter: ≤ 5 mm, lettering field size: 25 x 10 mm, Number of individual labels: 77
MANUTYPEDESC
Manufacturer Type Description
WML 5 (25X10)A4
PREVIEW
Preview
INTNO
International product number
4046356718745
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAF016
width
25 mm
BAA351
color
White
BAA018
length
25.400 mm
BAG640
Assembly type
quick fastening
AAF040
net weight
0.015 kg
AAZ234
Marking process
Office laser printing
AAH043
type of delivery
bow
AAZ230
Number of units per delivery form
77
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
BAC732
Min. cable diameter
3 mm
AAG172
max. cable diameter
5 mm
BAC624
Max. diameter of conductors
5.100 mm
BAC708
Min. diameter of conductors
3 mm
AAO663
GTIN
4046356718745
AAW338
Manufacturer product designation
Cable marker label
AAU734
Manufacturer product description
Cable marker label, Sheet, white, unlabeled, can be labeled with: Office printing systems, mounting type: adhesive, cable diameter range: 3 ... 5.1 mm, cable diameter: ≤ 5 mm, lettering field size: 25 x 10 mm, Number of individual labels: 77
AAO057
Product type
WML 5 (25X10)A4
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink