??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830707 - WML 22 (35X25)A4 CUS
Bill of material
PHOENIX CONTACT 0830707
MANUID
Product number of the Manufacturer
0830707
DESCSHORT
Short Description
Cable marker
DESCLONG
Long Description
Cable marker, can be ordered: Sheet, white, labeled according to customer specifications, mounting type: adhesive, cable diameter range: 8 ... 22 mm, cable diameter: ≤ 22 mm, lettering field size: 35 x 25 mm, Number of individual labels: 10
MANUTYPEDESC
Manufacturer Type Description
WML 22 (35X25)A4 CUS
PREVIEW
Preview
INTNO
International product number
4046356718912
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAF016
width
35 mm
BAA351
color
White
BAA018
length
92.250 mm
BAG640
Assembly type
quick fastening
AAF040
net weight
0.011 kg
AAZ234
Marking process
Office laser printing
AAZ230
Number of units per delivery form
10
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ224
UV resistance
Test passed
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
BAC732
Min. cable diameter
8 mm
AAG172
max. cable diameter
22 mm
BAC624
Max. diameter of conductors
22 mm
BAC708
Min. diameter of conductors
8 mm
AAO663
GTIN
4046356718912
AAW338
Manufacturer product designation
Cable marker
AAU734
Manufacturer product description
Cable marker, can be ordered: Sheet, white, labeled according to customer specifications, mounting type: adhesive, cable diameter range: 8 ... 22 mm, cable diameter: ≤ 22 mm, lettering field size: 35 x 25 mm, Number of individual labels: 10
AAO057
Product type
WML 22 (35X25)A4 CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink