??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830720 - KMK HP (25X6)
Bill of material
PHOENIX CONTACT 0830720
MANUID
Product number of the Manufacturer
0830720
DESCSHORT
Short Description
Cable marker carrier
DESCLONG
Long Description
Cable marker carrier, transparent, unlabeled, mounting type: Assembly with cable ties, cable diameter: ≥ 6 mm, lettering field size: 25 x 6 mm
MANUTYPEDESC
Manufacturer Type Description
KMK HP (25X6)
PREVIEW
Preview
INTNO
International product number
4046356725781
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V0
BAA018
length
13.130 mm
BAF016
width
29.02 mm
BAA020
height
13.13 mm
BAB577
depth
8.680 mm
AAF040
net weight
0.001 kg
AAZ229
Assembly type
Assembly with cable ties
BAD656
Without halogens
Yes
BAB664
material
PC
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAO663
GTIN
4046356725781
AAW338
Manufacturer product designation
Cable marker carrier
AAU734
Manufacturer product description
Cable marker carrier, transparent, unlabeled, mounting type: Assembly with cable ties, cable diameter: ≥ 6 mm, lettering field size: 25 x 6 mm
AAO057
Product type
KMK HP (25X6)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink